Product Number: C5501

Teck90 600V, 3+G C #14+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 600V, 3+G Conductor 14+14AWG (7x22H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 14 AWG 7x23 BC - Bare Copper
Ground Wire 1 14 AWG 7x22 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.03 in (0.76 mm) 0.132 in mm Red, Black, Blue
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.378 in (9.60 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 0.603 in (15.3 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.699 in (17.8 mm) Yes

Overall Cable Diameter (Nominal)

0.699 in (17.8 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 2.67 Ohm/1000ft 25 Amps per Conductor at 30ºC
Ground Wire 2.67 Ohm/1000ft (8.76 Ohm/km)

Voltage

Voltage Rating
600 V (TECK 90)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
5.59 in (142 mm) 5.59 in (142 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

222 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.258 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.258 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
C5501 01010000 Reel 612825281931
C5501 0102500 Reel 612825281955
C5501 0105000 Reel 612825281962
C5501 0105000 Reel 612825281962
C5501 0107500 Reel 612825282006
C5501 01010000 Reel

Resources

Resources