Product Number: C5503

Teck90 600V, 5+G C #14+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 600V, 5+G Conductor 14+14AWG (7x22H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
C5503

Specifications

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 14 AWG 7x22 BC - Bare Copper
Ground Wire 1 14 AWG 7x22 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.132 in (3.35 mm) Black and Numbered
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.450 in (11.4 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.675 in (17.1 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.771 in (19.6 mm) Yes

Overall Cable Diameter (Nominal)

0.771 in (19.6 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 2.7 Ohm/1000ft 20 Amps per Conductor at 30ºC
Ground Wire 2.67 Ohm/1000ft (8.76 Ohm/km) 25 Amps per Conductor at 30ºC

Voltage

Voltage Rating
600 V (TECK 90)

Temperature

UL Temperature Operating Installation
90°C -40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.168 in (156.7 mm) 6.168 in (156.7 mm)

Max. Pull Tension

527.6 lbs (239.3 kg)

Bulk Cable Weight

280 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.171 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.171 Revision Date: 05-31-2024

Resources

Resources