Product Number: C5530

Teck90 600V, 2+G C #12+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 600V, 2+G Conductor 12+14AWG (7x20H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 7x20 BC - Bare Copper
Ground 1 14 7x22 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.03 in (0.76 mm) 0.150 in (3.81 mm) Black, White

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.408 in (10.4 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 0.633 in (16.1 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.729 in (18.5 mm) Yes

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 1.68 Ohm/1000ft 24 Amps per Conductor at 30ºC
Ground 2.67 Ohm/1000ft (8.76 Ohm/km)

Voltage

Voltage Rating
600 V (TECK 90)

Temperature

UL Temperature Operating Installation
90°C -40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
5.832 in (148.1 mm) 5.832 in (148.1 mm)

Max. Pull Tension

228.2 lbs (103.5 kg)

Bulk Cable Weight

225 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.262 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.262 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
C5530 01010000 Reel 612825282563
C5530 0102500 Reel 612825282570
C5530 0105000 Reel 612825282587
C5530 0105000 Reel 612825282587
C5530 0107500 Reel 612825282617
C5530 INJ10000 Reel 612825282556
C5530 01010000 Reel
C5530 0102500 Reel

Resources

Resources