Product Number: C5611

Teck90 1000V, 3+G C #3+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 3+G Conductor 3+6AWG (7x11H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 3 7x11 BC - Bare Copper
Ground 1 6 7x14 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.061 in (1.5 mm) 0.373 in (9.47 mm) Black, Red, Blue

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 0.970 in (24.6 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 1.230 in (31.24 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 1.326 in (33.68 mm) Yes

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.209 Ohm/1000ft 115 Amps per Conductor at 30ºC
Ground 0.411 Ohm/1000ft (1.35 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

UL Temperature Operating Installation
90°C -40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
10.608 in (269.44 mm) 10.608 in (269.44 mm)

Max. Pull Tension

2439.5 lbs (1106.5 kg)

Bulk Cable Weight

1101 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.198 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.198 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
C5611 0102460 Reel 612825283850
C5611 0103281 Reel
C5611 0104920 Reel 612825283867
C5611 0105000 Reel
C5611 010984 Reel

Resources

Resources