Product Number: 70093E

IE 5E, 2PR #26 Str BC, PO ins, SF/UTP, PUR HF jkt, UL AWM 20549

IE 5E, 2 pair AWG 26 Bare Copper - Stranded, Polyethylene insulation,SF/UTP - Overall Braid + Foil shielding, PUR Halogen Free jacket , UL AWM 20549

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs No. of Elements
26 AWG 7x0.16 mm BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.98 mm (0.039 in) White/Blue & Blue, White/Orange & Orange

Cable Core

Description
2 pairs and 2 fillers twisted to cable core covered with a polyester foil

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 85%

Table Notes

Aluminum outside

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane (Halogen Free) 6.4 mm (0.25 in)

Table Notes

Flame Retardant Sheath

Overall Cable Diameter (Nominal)

6.4 mm (0.25 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
140 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. ACR [dB] Min. ACRF (ELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 3.2 dB/100m 65.3 62.1 64 23 40 35
4 6 dB/100m 56.3 50.3 52 23 34 23
10 9.5 dB/100m 50.3 40.8 44 25 30 15
16 12.1 dB/100m 47.2 35.2 39.9 25 28 10.9
20 13.5 dB/100m 45.8 32.2 38 25 27 9
31.25 17.1 dB/100m 42.9 25.8 34.1 23.3 25.1 5.5
62.5 24.8 dB/100m 38.4 13.6 28.1 20.7 22
100 32 dB/100m 35.3 3.3 24 19 20

Table Notes

Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 10 mOhm/m
10 Mhz Max. 10 mOhm/m
30 Mhz Max. 30 mOhm/m
100 Mhz 100 mOhm/m

Transfer Impedance Class

Grade 1

Screening Class

Type I

Table Notes

Coupling Attenuation

Voltage

UL Voltage Rating Voltage Rating
UL AWM 2464: 300 A.C. 72 V DC

Temperature

Operating Installation Storage
-25°C to +80°C -5°C To +50°C -40°C to +80°C

Bend Radius

Stationary Min. Installation Min.
25 mm (0.98 in) 50 mm

Environmental Suitability

Indoor

AWM Compliance

AWM 2464

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = d

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.144 Revision Date: 06-25-2024

Update and Revision

Revision Number: 0.144 Revision Date: 06-25-2024

Part Numbers

Item # Color Putup Type Length EAN
70093E.00500 Blue Reel 500 m 8719605011688