Product Number: 7835ANH

CAT 6 4P23AWG, F/UTP, LSZH Jkt

CAT 6 4PR x 23AWG, F/UTP, Solid Bare Copper Conductor, HDPE Insulation, LSZH Jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6 and PoE application

Conductor

AWG Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Material Nominal Diameter
PE - Polyethylene 1.16 mm

Color Chart

Number Color
Pair #1 Blue & White with Blue
Pair #2 Orange & White with Orange
Pair #3 Green & White with Green
Pair #4 Brown & White with Brown

Cabling

Filler
Central Spline

Outer Shield

Material Drainwire Material Drainwire AWG
Bi-Laminate (Alum+Poly) Tinned Copper 26 AWG

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.2 mm 0.2 mm Yes

Min Elongation at Breakof Insulation

100 %

Min Elongation at Breakof Jacket

100 %

Min Tensile Strength of Jacket

9 MPa

Conductor DCR

Max. Conductor DCR Max. DCR Unbalance
95 Ohm/km 4 %

Capacitance

Max. Capacitance Unbalance Max. Mutual Capacitance
160 pF/100m 56 pF/m

Dielectric Strength

2.5 kVdc for 2s

Impedance

Nominal Characteristic Impedance
100 Ohm

Delay

Max. Delay Skew
45 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 MHz 2.1 dB/100m 75.3 dB 72.3 dB 73.2 dB 70.2 dB 68.0 dB 65.0 dB 20.0 dB 40.0 dB 35.0 dB
4 MHz 3.8 dB/100m 66.3 dB 63.3 dB 62.5 dB 59.5 dB 56.0 dB 53.0 dB 23.0 dB 34.0 dB 23.0 dB
10 MHz 6.0 dB/100m 60.3 dB 57.3 dB 54.4 dB 51.4 dB 48.0 dB 45.0 dB 25.0 dB 30.0 dB 15.0 dB
16 MHz 7.6 dB/100m 57.2 dB 54.2 dB 49.8 dB 46.8 dB 43.9 dB 40.9 dB 25.0 dB 28.0 dB 10.9 dB
31.25 MHz 10.7 dB/100m 52.9 dB 49.9 dB 42.4 dB 39.4 dB 38.1 dB 35.1 dB 23.6 dB 25.1 dB 5.1 dB
62.5 MHz 15.5 dB/100m 48.4 dB 45.4 dB 33.4 dB 30.4 dB 32.1 dB 29.1 dB 21.5 dB 22.0 dB
100 MHz 19.9 dB/100m 45.3 dB 42.3 dB 26.2 dB 23.2 dB 28.0 dB 25.0 dB 20.1 dB 20.0 dB
125 MHz 22.5 dB/100m 43.8 dB 40.8 dB 22.3 dB 19.3 dB 26.1 dB 23.1 dB 19.4 dB 19.0 dB
200 MHz 29.1 dB/100m 40.8 dB 37.8 dB 13.2 dB 10.2 dB 22.0 dB 19.0 dB 18.0 dB 17.0 dB
250 MHz 33.0 dB/100m 39.3 dB 36.3 dB 8.3 dB 5.3 dB 20.0 dB 17.0 dB 17.2 dB 16.0 dB

Table Notes

Limits below 4MHz are for information only.

Coupling Attenuation Class

Type II

Segregation class according EN50174-2

c

Voltage

Voltage Rating [V]
72 Vdc

Operating Temperature Range

-30°C To +60°C

Bulk Cable Weight

52 kg/km

Max. Pull Tension

80 N

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568-D.2 Category 6

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

5 mg/g

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.47 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.47 Revision Date: 05-31-2024

Part Numbers

Item # Color Length
7835ANH 006305M Blue 305 m
7835ANH 008305M Gray 305 m