Product Number: 25000UE

Security & Sound, #12-2c, BC, Unshielded, CMR

Security & Commercial Audio Cable, Riser-CMR, 2-12 AWG stranded bare copper conductors with PVC insulation, PVC jacket with ripcord, Aluminum interlocking armor

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 12 AWG 19x25 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.011 in (0.28 mm) 0.113 in (2.87 mm) Black & White

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.17 in (4.3 mm) 0.260 in (6.60 mm) Yes Gray

Armor

Type of Armor Material Diameter over Armoring
Interlocked Aluminum 0.471 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
1.6 Ohm/1000ft 24 pF/ft (79 pF/m) 12 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.76 in (95.5 mm) 3.76 in

Max. Pull Tension

152 lbs (68.9 kg)

Bulk Cable Weight

65 lbs/1000ft

Environmental Suitability

Riser, Indoor

Flammability / Reaction to Fire

UL1666 Vertical Riser, FT4

NEC / UL Compliance

Article 760, CL3R, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.306 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.306 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
25000UE 0001000 None Reel 1,000 ft 612825131991 C