Product Number: 5202FL

Fire Alarm, #16-4c BC, Shielded, FPLR

Fire Alarm Cable, Riser-FPLR, 4-16 AWG stranded bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 16 AWG 19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.073 in (1.9 mm) Black, Red, Blue, Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.214 in Yes

Overall Cable Diameter (Nominal)

0.214 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 4.2 Ohm/1000ft 30.75 pF/ft (100.9 pF/m) 55.5 pF/ft (182 pF/m) 9.6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.21 in (81.5 mm) 3.21 in

Max. Pull Tension

165 lbs (74.8 kg)

Bulk Cable Weight

44 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6202FL

Update and Revision

Revision Number: 0.316 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.316 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
5202FL 002U1000 Red 612825157878