Product Number: 1093A

Inst, 4 Tri #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet

UL Instrumentation, 4 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.016 in (0.41 mm) 0.078 in (2.0 mm) Black, White, Red and Numbered
Black & White & Red and numbered 1, Black & White & Red and numbered 2, Black & White & Red and numbered 3, Black & White & Red and numbered 4

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Each Triad Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.064 in (1.6 mm) 0.583 in Yes

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.79 Ohm/1000ft 1.33 Ohm/1000ft (4.36 Ohm/km) 37 pF/ft (120 pF/m) 43 pF/ft (140 pF/m) 7 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
2.32 in (58.9 mm) 2.9 in

Max. Pull Tension

347 lbs (157 kg)

Bulk Cable Weight

181 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Triad groups are numbered for ease of identification. Alternate color coding available upon request.

Update and Revision

Revision Number: 0.457 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.457 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1093A 0107500 Black Reel 7,500 ft 612825106333 C Z