Product Number: 27088A

TC VN/PVC, 10 C #14 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 10 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 10 14 AWG 7x22 BC - Bare Copper

Insulation

Element Separator Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.024 in (0.61 mm) 0.116 in (2.95 mm) Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black

Inner Shield

Shield Type
No Shield

Outer Shield

Shield Type
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.590 in

Overall Cable Diameter (Nominal)

0.590 in

Electricals

Nom. Conductor DCR Max. Current
2.67 Ohm/1000ft 12.5 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet -30°C To +75°C Wet/90°C Dry

Bend Radius

Stationary Min. Installation Min.
2.36 in (59.9 mm) 2.95 in

Max. Pull Tension

437 lbs (198 kg)

Bulk Cable Weight

229 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, NPLF, TC, THHN, THWN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.599 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.599 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
27088A 0105000 Black Reel 5,000 ft 612825132820 C