Product Number: 62P1402

Inst PVC/PVC, 2 Pr #14 Str BC, PVC-NYL Ins E1, Blk PVC Jkt, TC-ER NPLF 90C Dry 75C Wet

UL Instrumentation, 2 Pair 14AWG (7x22) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 14 AWG 7x22 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC/Nylon - Polyvinyl Chloride + Nylon 0.024 in (0.61 mm) 0.116 in (2.95 mm) ICEA Chart E1

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Each Pair Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.564 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
2.67 Ohm/1000ft 0.84 Ohm/1000ft (2.8 Ohm/km) 21 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet -30°C To +90°C Dry, +75°C Wet

Bend Radius

Stationary Min. Installation Min.
2.24 in (56.9 mm) 2.8 in

Max. Pull Tension

263.2 lbs (119.4 kg)

Bulk Cable Weight

146 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.55 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.55 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
62P1402 0105000 Reel 612825363538
62P1402 0102540 Reel