Product Number: A04122R

TC VN/PVC, 4 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
A04122R

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 12 AWG 7x20 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.134 in mm Black, Red, Blue, Orange

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.417 in Yes

Overall Cable Diameter (Nominal)

0.417 in

Electricals

Nom. Conductor DCR Max. Current
1.68 Ohm/1000ft 24 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
1.668 in (42.37 mm) 2.085 in

Bulk Cable Weight

135 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.130 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.130 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type
A04122R01010000 Reel
A04122R01015000 Reel
A04122R01020000 Reel