Product Number: 29725C

VFD, 3C #6 Str BC XLPE Ins + #6 Symm. Seg. Gnd (3 of #12) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Basics VFD, 3 Conductor 6AWG (7x14) Bare Copper XLPE Insulation M4 Color Code + 6AWG Symmetrical Segmented Ground (3 of 12AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 6 AWG 7x14 BC - Bare Copper ASTM B3 Copper B8 Class B Stranding
Ground 3 12 AWG 7x20 BC - Bare Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.073 in (1.9 mm) 0.323 in (8.20 mm) Black and Numbered
Ground No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 0.874 in (22.2 mm) Yes

Overall Cable Diameter (Nominal)

0.874 in (22.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.355 Ohm/1000ft (1.16 Ohm/km) 26 pF/ft (85 pF/m) 47 pF/ft (150 pF/m) 71 Ohm 55% 75 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
2000 V (TC), 1000 V (CSA AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
10.5 in (267 mm) 10.5 in (267 mm)

Max. Pull Tension

1304 lbs (591.5 kg)

Bulk Cable Weight

556 lbs/1000ft (827 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, RHW-2

AWM Compliance

I/II A/B

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.77 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.77 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
29725C 0101000 Reel 612825445524
29725C 0102500 Reel 612825445531
29725C 0105000 Reel 612825445548