Product Number: RK 80M-898

1" Power Single-Ended Cordset: Female, 8-pin, 600 V, 7 A; TPE yellow cable, 16 AWG

1" Power Single-Ended Cordset: Female, straight, 8-pin, yellow body, 600 V, 7 A; TPE yellow cable, 16 AWG, TC-ER Rated, US Color Code

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Product Sub Family

1"

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Straight

Number of Pins

8

Coding

A

Shielding

Unshielded

Attachment Type

Coupling nut with internal threads

Rated Voltage

600 V

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

YE

Molded Body Material

TPU

Molded Body Color

yellow

Attachment Material

Anodized Bk, Al

Cable Number

898

Conductor Size

16 AWG (65/34)

Number of Wires

8

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 10.92 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.77 mm

Ambient Temperature (Fixed Installation)

-30C TO 90C DRY, 75C WET

UL Cable Type

NEC TYPE TC-ER (UL1277)

Flammability Class (Cable Jacket)

UL 1685, CSA FT4, IEEE 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

RoHS Compliant

Yes

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Part Numbers

Item # Item Description Cable Length Replacement for
540000694 RK 80M-898/2M 2 m RK 80M-698
540000547 RK 80M-898/4M 4 m RK 80M-698
540001945 RK 80M-898/5M 5 m RK 80M-698
540000020 RK 80M-898/6M 6 m RK 80M-698
540001259 RK 80M-898/10M 10 m RK 80M-698
33444 RK 80M-898/10 M 10 m RK 80M-698
540003307 RK 80M-898/15M 15 m RK 80M-698
540002221 RK 80M-898/20M 20 m RK 80M-698
540002211 RK 80M-898/30M 30 m RK 80M-698