Product Number: RKF 20/13.5-03
7/8" Power Receptacle Connector: Female, front mount, 2-pin, silver housing, 230 V AC/DC, 12 A, 0.75 mm²
7/8" Power Receptacle Connector: Female, front mount, 2-pin, silver housing, 230 V AC/DC, 12 A, 0.75 mm²
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Face View
Pin 1 | Pin 2 |
---|---|
brown | blue |
Product Family |
Power Connector |
---|---|
Product Sub Family |
7/8" |
Connector Type |
Receptacle |
Type of Contact / Gender |
female |
Connector Design |
front mount |
Number of Pins |
2 |
Shielding |
Unshielded |
Rated Voltage |
250 V AC/DC |
Operating Voltage |
230 V AC/DC |
Rated Current* |
12 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Ambient Temperature (Operation)* |
-25 °C to +90 °C |
Protection Degree / IP Rating** |
IP68 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
orange |
Housing Material |
CuZn, nickel-plated |
O-Ring Material |
Neoprene |
Cable Data
Conductor Size |
0.75 mm² |
---|---|
Number of Wires |
2 |
Conductor material |
Cu |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
ø 2.40 mm |
UL Cable Type |
AWM: 1569 |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect / disconnect under load. |
Belden.GenericSpecificationTitle
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect / disconnect under load. |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
11262 | RKF 20/13,5-03 | 0.3 m |