Product Number: RKF 50/11-04

7/8" Power Receptacle Connector: Female, front mount, 5-pin(4+PE), silver housing, 230 V AC/DC, 9 A, 0.50 mm²

7/8" Power Receptacle Connector: Female, front mount, 5-pin(4+PE), silver housing, 230 V AC/DC, 9 A, 0.50 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
black blue green-yellow brown white

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Receptacle

Type of Contact / Gender

female

Connector Design

front mount

Number of Pins

5

Shielding

Unshielded

Rated Voltage

250 V AC/DC

Operating Voltage

230 V AC/DC

Rated Current*

9 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Ambient Temperature (Operation)*

-25 °C to +90 °C

Protection Degree / IP Rating**

IP68

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

orange

Housing Material

CuZn, nickel-plated

O-Ring Material

Neoprene

Conductor Size

0.5 mm²

Number of Wires

5

Conductor material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.80 mm

UL Cable Type

AWM: 1569

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Part Numbers

Item # Item Description Cable Length
11271 RKF 50/11-04 0.3 m