Product Number: RSRK 501-877

7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

RSRK 501-877 - 7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

600 V

Rated Voltage (UL)

600 V

Rated Current*

8 A

Rated Current (UL)*

8 A

Product Sub Family

7/8"

Type of Contact / Gender

Male

Connector Design

straight

Attachment Type

Coupling nut with internal threads

Number of Pins

5

Coding

A

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Number

877

Conductor Size

16 AWG (65/34)

Number of Wires

5

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 9.4 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Product Sub Family, Side 2

7/8"

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

5

Coding, Side 2

A

Ambient Temperature (Operation), Side 2*

-40°C to +90°C

Operating Temperature (UL), Side 2

- 30 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, NEMA 6P

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Au/Ag

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Yellow

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Yellow

Attachment Material, Side 2

Al

Attachment Plating, Side 2

anodized black

Note, Side 2

Do not connect or disconnect under load

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.72 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.72 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
500004309 RSRK 501-877/0.5M 0.5 m
500003275 RSRK 501-877/1M 1 m
500003243 RSRK 501-877/2M 2 m
500003244 RSRK 501-877/3M 3 m
500003844 RSRK 501-877/4M 4 m
500003202 RSRK 501-877/5M 5 m
500003846 RSRK 501-877/6M 6 m
500003203 RSRK 501-877/10M 10 m
540004387 RSRK 501-877/11M 11 m
540003057 RSRK 501-877/15M 15 m
500004310 RSRK 501-877/16M 16 m
500003245 RSRK 501-877/20M 20 m
500004506 RSRK 501-877/25M 25 m
500004505 RSRK 501-877/30M 30 m