PROFIBUS Data Receptacle Connector: Female, front mount, M12 - mating side, stranded wires - connecting side, 5-pin, B-coded, unshielded, metallic grey housing, 50 V AC / 60 V DC, 4 A
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
brown | green | blue | red | green-yellow |
Product Family |
Data Connectors |
---|---|
Product Sub Family |
M12 Standard |
Mating Side |
M12 |
Connecting Side |
Stranded Wires |
Connector Type |
Receptacle |
Type of Contact / Gender |
Female |
Connector Design |
Front Mount |
Number of Pins |
5 |
Coding |
B |
Attachment Type |
Screw-Locking |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Data Transmission Rate |
PROFIBUS |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Type of Connection |
Crimp |
Thread Size |
M16x1.5 |
Thread Material |
CuZn |
Thread Plating |
Nickel-plated |
Ambient Temperature (Operation)* |
- 25 °C - + 85 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Design Standard |
Pin assignment deviating from IEC 61076-2-101 and IEC 61140 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Violett |
Flammability Class (Contact Bearer) |
UL 94 HB |
Potted |
Yes |
Housing Material |
Stainless Steel |
Housing Color |
Silver |
Attachment Material |
Stainless Steel |
O-Ring Material |
EPDM |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
908 09 / 908 43 |
---|---|
Conductor Size |
4x0.355 mm²+1x0.50 mm²(GNYE) |
Number of Wires |
5 |
Conductor material |
Cu |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
ø 1.55 mm ± 0.1 mm / ø 1.8 mm ± 0.1 mm (GNYE) |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C |
Ambient Temperature (Flex Installation) |
- 20 °C - + 90 °C |
UL Cable Type |
AWM: 1007+1679 (GNYE) |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1 |
Core Colors |
yellow/green, red, green, blue, brown |
RoHS Compliant |
yes |
---|
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note |
The receptacle connector is constructively intended for usage in IP67 and IP69K-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. |
Item # | Item Description | Cable Length |
---|---|---|
91458 | 0976 PFC 157 | 0.5 m |