Product Number: BRSTS 8X-BRSTS 4D-508

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight X-coded black M12 Railway to male straight D-coded black M12 Railway, shielded, 50 V AC / 60 V DC, 0.5 A; X-FRNC black cable, 4-wires, 0.34 mm²

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight X-coded black M12 Railway to male straight D-coded black M12 Railway, shielded, 50 V AC / 60 V DC, 0.5 A; X-FRNC black cable, 4-wires, 0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white blue yellow orange n.c. n.c. n.c. n.c.

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

0.5 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Vibration Resistance

IEC 61373

Side 1 Product Sub Family

M12 Railway

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

8

Coding, Side 1

X

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

508

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 10 x D

Minimal Bending Radius (Flexible Inst)

˃ 5 x D

Conductor Material

Cu

Cable Jacket Material

X-FRNC

Cable Jacket Color

black

Cable Diameter D

ø 6.70 ± 0.30 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.63 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 40 °C - + 90 °C

Ambient Temperature (Drag Chain Inst)

- 5 °C - + 50 °C

Flammability Class (Cable Jacket)

IEC 60332-1-2, EN50305, IEC60332-3-25 cat D; fire protection Railway vehicles: DIN 5510-2 protection level 1 to 4; CEN/TS 45545-2 HL1-HL3; smoke density acc. to DIN EN 61034-2, EN50268-2: T ˃70% ;toxicity (NF X70-100-1): CITc ˂ 0.7

Core Colors

white, blue, yellow, orange

Side 2 Product Sub Family

M12 Railway

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 85 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP69K

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PA

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

PA

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 V-0

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Halogenfree

IEC 60754-1, EN 50267-1-2, HCL ˂ 0.4%

Rail

Yes

Oil Resistance

IEC 60811-2-1, EN 50306 par 4.8, EN 50306 par 4.9, EN 50306 par 4.10

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.56 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.56 Revision Date: 02-20-2026


Part Numbers

Item # Item Description Cable Length
32720 BRSTS 8X-BRSTS 4D-508/6 M
32719 BRSTS 8X-BRSTS 4D-508/3 M
11527 BRSTS 8X-BRSTS 4D-508/0,3 M 0.3 m
9396 BRSTS 8X-BRSTS 4D-508/2 M 2 m
19764 BRSTS 8X-BRSTS 4D-508/24 M 24 m
19265 BRSTS 8X-BRSTS 4D-508/30 M 30 m