Product Number: E5JSJSE6025

ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight black RJ45 to male straight black RJ45, shielded, PUR teal cable, 4-wires.

ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight black RJ45 to male straight black RJ45, shielded, PUR teal cable, 4-wires.

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Product Family

EtherNet / IP Double-ended Cordset

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

30 V AC / 42 V DC

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100Mbit/s

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

8

Coding

RJ45

Ambient Temperature (Operation)*

- 20 °C - + 75 °C

Protection Degree / IP Rating**

IP20

Housing Material

Copper alloy PC - Polycarbonate, UL 94V-2 rated

Attachment Plating

Gold plating in contact area

Cable Type

2P Cat5e SF/UTP PE/PVC/PUR CABLE

Number of Wires

4

Conductor material

Stranded Bare Copper

Cable Jacket Material

Special compound Polyurethane based (UL 758 & UL 1581)

Cable Jacket Color

Teal similarly RAL5021

Cable Diameter D

6.3 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.15 mm

Ambient Temperature (Fixed Installation)

‐25°C to +80°C

UL Cable Type

AWM Style 22260

Flammability Class (Cable Jacket)

FT2/IEC 60332‐1

Min No. of Drag Chain Cycles

2 million

Cable Characteristics

Min. 2 million cycles

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

8

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 20 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

Copper alloy PC - Polycarbonate, UL 94V-2 rated

Attachment Plating, Side 2

Gold plating in contact area

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.51 Revision Date: 06-29-2023

Update and Revision

Revision Number: 0.51 Revision Date: 06-29-2023


Part Numbers

Item # Item Description Cable Length
E5JSJSE60250100 EIP 100Mbps RJ45-RJ45 2P24 1m 1 m
E5JSJSE60250500 EIP 100Mbps RJ45-RJ45 2P24 5m 5 m
E5JSJSE60251000 EIP 100Mbps RJ45-RJ45 2P24 10m 10 m