Product Number: RKWT 4-771
Sensor / Actuator Connector: M12 Standard, Cordset, Single ended, Angled Female, 4-pole; with Grey TPE 22 AWG cable
Sensor / Actuator Connector: M12 Standard, Cordset, Single ended, Angled Female, 4-pole, 250 V | 4 A; with Grey TPE 4x22 AWG cable, PLTC Rated
-
Availability:
Global
-
Status:
Active
- Specifications
- Part Numbers
- Where to buy
Specifications
Face View
|
Product Family |
Sensor / Actuator Connector |
|---|---|
|
Side 1 Product Sub Family |
M12 Standard |
|
Connector Type |
Cordset, single ended |
|
Side 1 Type of Contact/Gender |
Female |
|
Connector Design |
Angled |
|
Number of Pins |
4 |
|
Coding, Side 1 |
A |
|
Shielding Type |
Unshielded |
|
Attachment Type |
Coupling Nut |
|
Voltage Rating |
250 V |
|
Rated Impulse Voltage |
2.5 kV |
|
Operating Voltage |
230 V AC/DC |
|
Current Rating |
4 A |
|
Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
|
Protection Degree / IP Rating** |
IP65, IP67 |
|
Design Standard |
IEC 61076-2-101 |
|
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
|
Contact Base Material |
CuSn |
|---|---|
|
Side 1 Contact Plating |
Cu/Au |
|
Contact Bearer Material |
TPU |
|
Contact Bearer Color |
Black or Orange |
|
Flammability Class (Contact Bearer) |
UL 94 HB |
|
Molded Body Material |
TPU |
|
Molded Body Color |
Grey Transluscent |
|
Flammability Class (Molded Body) |
UL 94 HB |
|
Attachment Material |
CuZn, Nickel-plated, Internal thread |
|
O-Ring Material |
FKM, green or black |
Circuitry
|
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
|---|
Cable Data
|
Cable Number |
771 |
|---|---|
|
Conductor Size |
22 AWG |
|
Number of Wires |
4 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 8 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
|
Cycles (Bending) |
˃ 5 M |
|
Conductor Material |
Cu [Bare Copper] |
|
Cable Jacket Material |
TPE-C |
|
Cable Jacket Color |
Grey |
|
Cable Diameter D |
Ø 4.98 mm |
|
Wire Insulation Material |
PVC-SR |
|
Insulated Wire Diameter |
Ø 1.19 mm |
|
Ambient Temperature (Fixed Installation) |
- 40 to 105°C |
|
Ambient Temperature (Flex Installation) |
- 15 to 90°C |
|
Ambient Temperature (Drag Chain Inst) |
- 15 to 90°C |
|
UL Cable Type |
(UL) PLTC 105C SUN RES OR (CSA) C(UR) AWM I/II A/B 105C, 300V |
|
Flammability Class (Cable Jacket) |
FT1 |
|
Cable Characteristics |
Mechanical Properties: Excellent flexibility for C-track /drag chain, High Impact Strength, Tear & Abrasion | Resistance Properties: Chemicals such as Acids, Degreaser Solvents, Alcohol and Alkalis, Petroleum Liquids such as Oil, Gas, and Grease, Weld Spark, Sunlight, and Ozone |
Approvals
|
UL-File |
E315587 |
|---|---|
|
UL |
Yes |
|
VDE |
Yes |
Safety & Environmental Compliance
|
RoHS Compliant |
Yes |
|---|
Notes
|
Note Derating |
Notice derating |
|---|---|
|
Protection Degree / IP Rating Note |
Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
History
|
Update and Revision |
Revision Number: 0.15 Revision Date: 02-03-2025 |
|---|
Information
|
Update and Revision |
Revision Number: 0.15 Revision Date: 02-03-2025 |
|---|
Part Numbers
| Item # | Item Description | Cable Length | Rated Current |
|---|---|---|---|
| 600007143 | RKWT 4-771/2M | 2 m | 4 A |
| 600007144 | RKWT 4-771/5M | 5 m | 4 A |
| 600007142 | RKWT 4-771/10M | 10 m | 4 A |
Inventory detail for RKWT 4-771 is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.