Product Number: HKMH1S-8M-GS/7 S

SPE M8 SPE PCB insert, straight, soldering, rear wall mounting screw, 7 mm, in sample package

SPE M8 SPE PCB insert, straight, soldering, rear wall mounting screw, 7 mm, in sample package

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

SPE Receptacles

Product Sub Family

SPE Receptacle M8

Mating Side

Screw-Locking

Connecting Side

Soldering

Type of Contact / Gender

Female

Connector Design

Straight

Number of Pins

2

Coding

SPE-6J-M8

Shielding

Shielded

Rated Voltage

60 V

Rated Voltage (UL)

60 V AC/DC

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 5x10^8 Ohm

Testing Voltage Pin - Pin

1 kV DC

Testing Voltage Pin - Shield

2.25 kV DC

Transmission characteristics

4 GHz

Data Rate

10 Mbit/s 100 Mbit/s 1 Gbit/s 2.5 Gbit/s 5 Gbit/s 10 Gbit/s

Mating Cycles

≤ 100

Type of Connection

Screw-Locking

Thread Size

M10 x 0.5

Thread Plating

Nickel-plated

Ambient Temperature (Operation)*

- 40°C - +90°C

Operating Temperature (UL)

max. + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 63171-6, IEEE 802.3bu (remote power supply over PoDL = Power over Data Line), IEEE 802.3cg (10BASE-T1)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Cu alloy

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

O-Ring Material

FKM

Fastening Torque (Attachment)

M 8x1: 40 Ncm, hand-tight

Fastening torque (housing)

M 10x0.5: 80-100 Ncm

UL

UL 2238; cULus

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Part Numbers

Item # Item Description
935102001 HKMH1S-8M-GS/7 S