Product Number: 0911 ANC 001

PAAS-R, pre-assembled passive branch with connection to Asi standard flat cable system

PAAS-R, pre-assembled passive branch with connection to Asi standard flat cable system

  • Availability:
    Global
  • Status:
    Active
0911 ANC 001

Specifications

Product Family

ASi

Product Sub Family

ASi

Item Description

0911 ANC 001

Control Cable Interface

Open End

Housing Material

Plastic, PA

Housing Color

Black

Protection Degree / IP Rating**

IP65

Potted

No

Dimensions (W x H x D)

55 mm x 29 mm x 64 mm

Ambient Temperature (Operation)*

-25 °C to 80 °C

Contact Base Material

CuZn

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Galvanically Isolated

No

CE

Yes

RoHS Compliant

Yes

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.42 Revision Date: 03-04-2023

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.42 Revision Date: 03-04-2023


Part Numbers

Item # Item Description Cable Length
10924 0911 ANC 001/1,5 M 1.5 m