Product Number: OCTOPUS 24M-Train-BP

Managed IP67 Switch, 24 ports, supply voltage 24 VDC, Software L2P, train approvals, bypass relais

Managed IP 65 / IP 67 switch in accordance with IEEE 802.3, store-and-forward-switching, software layer 2 Professional, Fast-Ethernet (10/100 MBit/s) ports, Uplink-Ports with bypass relais

Specifications

Type

OCTOPUS 24M-Train-BP

Description

The OCTOPUS switches are suited for outdoor applications with rough environmental conditions. Because of the branch typical approvals they can be used in transport applications (E1), as well as in trains (EN 50155) and ships (GL).

Port type and quantity

24 ports in total uplink ports: 10/100 BASE-TX, M12 "D"-coding, 4-pole, thereof 2 with bypass relay 24 x 10/100 BASE-TX TP-cable, auto-crossing, auto-negotiation, auto-polarity.

Life Cycle

Limited Availability/Passive - the product is entering End of Life

Availability

Passiv

Last Order Date

2023-12-31

Last Delivery Date

2024-06-30

Power supply/signaling contact

1 x M12 5-pin connector, A coding,

V.24 interface

1 x M12 4-pin connector, A coding

USB interface

1 x M12 5-pin socket, A coding

Line - / star topology

any

Ring structure (HIPER-Ring) quantity switches

50 (reconfiguration time <lt/> 0.3 sec.)

Operating Voltage

24/36/48 VDC -60% / +25% (9,6..60 VDC)

Power consumption

14 W

Power output in BTU (IT)/h

48

Redundancy functions

redundant power supply

Management

Serial interface V.24 web-interface, Telnet, SSHv2, HTTP, HTTPS, TFTP, SFTP, SNMP v1/v2/v3, Traps

Diagnostics

LEDs (power 1, power 2, link status, data, redundancy manager, error) cable tester, signaling contact, RMON (statistics, history, alarms, events), SysLog support, port mirroring, Bypass Relais,

Configuration

Command Line Interface (CLI), auto-configuration adapter, TELNET, BootP, DHCP Option 82, HiDiscovery

Security

Port Security (IP and MAC), SNMPv3, SSHv3, SNMP access settings (VLAN/IP), IEEE 802.1X authentication

MTBF (Telecordia SR-332 Issue 3) @ 25°C

45 Years

Relative humidity (also condensing)

10-100 %

Operating temperature

-40-+70 °C

Note

Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system.

Storage/transport temperature

-40-+85 °C

Dimensions (WxHxD)

338 mm x 189 mm x 70 mm

Weight

2500 g

Mounting

Wall mounting

Protection class

IP65, IP67

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m (80-3000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 2 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Basis Standard

CE, EAC, Australian Regulatory Compliance Mark (RCM)

Railway norm

EN 50155, EN 45545-2, EN 50121-4

Transportation

E1

Guarantee

60 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Accessories to Order Separately

ACA22-M12 (EEC) (942 125-001), M12 conector, "D"-coded (934 445-001) 2 m cordset with M12-connector, "D"-coded (934 578-001) 5 m cordset with M12-connectors, "D"-coded (934 578-002) 10 m cordset with M12-connectors, "D"-coded (934 578-003) Bulkhead M12 "D"-coded to RJ45 (934 498-001), OCTOPUS metal dust cover set (25 pieces) (942 057-001), OCTOPUS plastic dust cover set (25 pieces) (942 057-002)*

Scope of delivery

1 × Device, 1 x connector for power connection, General safety instructions

Update and Revision

Revision Number: 0.117 Revision Date: 04-29-2025

Update and Revision

Revision Number: 0.117 Revision Date: 04-29-2025