...
  • Mohawk Category 6A Cable

Mohawk Category 6A Cable

Mohawk Cat 6A Copper Cable offers a wide range of options for your CAT 6A network. The small diameter GigaLAN 10 is one of the best cable in the industry and new XSD, is one of the smallest diameter Cat 6A cable designed for smart building and multi-gigabit applications with optimized performance for in-building wireless networks.

Features & Benefits

  • Excellent Performance: Full 100m channel length under 100W PoE load
  • Great Noise Immunity: GigaLAN 10 Small Diameter’s unique FlexWeb®, combined with a patented barrier tape construction, isolates the cable pairs and has outstanding pair-to-pair balance for superior headroom and reduced crosstalk
  • Maximum Support: Support for 10 Gigabit Ethernet, 10GBASE-T, IEEE 802.3an, wireless access points, PoE, PoE Plus; fully backwards compatible for 10BASE-T, 100BASE-T and 1000BASE-T applications
  • Reduce Installation Time and Costs: Mohawk XSD is one of the smallest and lightest horizontal Category 6A cable available
Technical Information
Type Shielding Rating Technical Information and Part Numbers
Premium Performance Cable (GigaLAN 10 SD)UTPCMP
UTPCMR
Enhanced Performance Cable (GigaLAN 10 XSD NEW!) UTPCMP
UTPCMR
F/UTPCMPTechnical Detail
F/UTPCMRTechnical Detail
Outside Plant Gel Filled (LAN-Trak)UTPOSP
Outside Plant Gel Filled (LAN-Trak)F/UTPOSP
Outdoor CMR/CMX (VersaLAN®)UTPCMR/CMX-Outdoor