Product Number: AP106502

Unshielded Patch Panel, 24-Port, 1U, Black (Empty)

Unshielded Patch Panel, 24-Port, 1U Flush style, Black (Empty)

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of keystone multimedia modules that are suitable for Belden Cat 5e, Cat 6, and Cat 6A.

Height

44 mm

Width

483 mm

Depth

96.6 mm

Port Count

24 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

0.75 kg

Materials

Description Material
Frame SPCC
Front Plastic Panel ABS

Max Capacity

24 connectors

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability - Indoor

Yes

Related Parts

Compatible with 10GX, CAT6+ and CAT5E keystone UTP Modular Jacks as well as keystone Multimedia Modules.

Included Parts

4 Screws (M6*15) Cross pan head screw; 4 Cable Ties 150mm; 4 M6 Cage nut; Cable Management Bar

Notes

Suitable for 19" wide rack, for proper installation refer to Installation Guide PX105408 included with the product

Update and Revision

Revision Number: 0.20 Revision Date: 10-06-2022

Update and Revision

Revision Number: 0.20 Revision Date: 10-06-2022