Product Number: 10GX UTP LSZH PATCH CORDS

10GX Patch Cord UTP LSZH

10GX Copper Patch Cord UTP LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
26 Stranded BC - Bare Copper 6.1 mm 4

Total Number of Pairs

4

Insulation

Material
PE - Polyethylene (Foam)

Inner Shield

Element Type Material
Floating Shielded Pair Tape Bi-Laminate (Alum+Poly)

Inner Jacket

Material
No Jacket

Outer Shield

Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.1 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot LSZH Snagless
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades

Dielectric Strength

2.5 kV DC

Current Rating

1 A

Insulation Resistance

5000 MOhm*km

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 V DC

Performance Footnote1

1) There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017 2) The performance data below 4Mhz or above 500Mhz are for information only. 3) The standard minimum patch-cord length is 0.4 meter and the maximum is 80 meter. Electrical performance is not guaranteed outside this range.

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C to +60°C

Min Bend Radius (Overall Cable)

25 mm

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

Environmental Space

Indoor Rated (Not Riser or Plenum)

Suitability - Indoor

Yes

IEC Flammability

IEC 60332-3-22

Related Parts

10GX Modular Jacks, 10GX Patch Panels

Update and Revision

Revision Number: 0.262 Revision Date: 12-04-2025

Update and Revision

Revision Number: 0.262 Revision Date: 12-04-2025


Part Numbers

Item # Color Length
CA24100001M Black 1 m
CA24100002M Black 2 m
CA24100003M Black 3 m
CA24100005M Black 5 m
CA24100007M Black 7 m
CA24100010M Black 10 m
CA24100015M Black 15 m
CA241000D5M Black 0.5 m
CA241001D5M Black 1.5 m
CA24106001M Blue 1 m
CA24106002M Blue 2 m
CA24106003M Blue 3 m
CA24106004M Blue 4 m
CA24106005M Blue 5 m
CA24106006M Blue 6 m
CA24106010M Blue 10 m
CA24106015M Blue 15 m
CA24106016M Blue 16 m
CA241060D5M Blue 0.5 m
CA24106020M Blue 20 m
CA24106007M Blue 7 m
CA24106008M Blue 8 m
CA241061D5M Blue 1.5 m
CA24108001M Gray 1 m
CA24108002M Gray 2 m
CA24108003M Gray 3 m
CA24108005M Gray 5 m
CA24108007M Gray 7 m
CA24108010M Gray 10 m
CA24108012M Gray 12 m
CA24108015M Gray 15 m
CA24108016M Gray 16 m
CA24108020M Gray 20 m
CA24108050M Gray 50 m
CA241080D5M Gray 0.5 m
CA241084D6M Gray 4.6 m
CA24408050M Gray 50 m
CA24105001M Green 1 m
CA24105002M Green 2 m
CA24105003M Green 3 m
CA24105005M Green 5 m
CA24105010M Green 10 m
CA24105016M Green 16 m
CA241050D5M Green 0.5 m
CA24103001M Orange 1 m
CA24103002M Orange 2 m
CA24103003M Orange 3 m
CA24103005M Orange 5 m
CA24103010M Orange 10 m
CA241030D5M Orange 0.5 m
CA24102001M Red 1 m
CA24102002M Red 2 m
CA24102003M Red 3 m
CA24102005M Red 5 m
CA24102010M Red 10 m
CA24102015M Red 15 m
CA24102016M Red 16 m
CA241020D5M Red 0.5 m
CA24102020M Red 20 m
CA24402003M Red 3 m
CA24402020M Red 20 m
CA24107001M Violet 1 m
CA24107002M Violet 2 m
CA24107003M Violet 3 m
CA24107005M Violet 5 m
CA24107010M Violet 10 m
CA24109001M White 1 m
CA24109002M White 2 m
CA24109003M White 3 m
CA24109005M White 5 m
CA24109010M White 10 m
CA241090D5M White 0.5 m
CA24109009M White 9 m
CA24104001M Yellow 1 m
CA24104002M Yellow 2 m
CA24104003M Yellow 3 m
CA24104005M Yellow 5 m
CA24104010M Yellow 10 m
CA241040D5M Yellow 0.5 m
CA24104070M Yellow 70 m