Product Number: RA56CT

DataConnect Crimping Tool

DataConnect Crimping Tool

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Suitable for RJ45 & RJ11 plug

Width

55 mm

Weight

0.4 kg

Materials

Description Material
Body Metal Material Carbon tool steel with Black
Hand Shank Protection Material Polypropylene material in Black color

Operating Temperature Range

-40°C To+70°C

Plug /Jack Compatibility

RJ45, RJ11

Dimensions

Length
202 mm

Update and Revision

Revision Number: 0.16 Revision Date: 05-15-2023

Update and Revision

Revision Number: 0.16 Revision Date: 05-15-2023