...

6G SDI

Belden’s premium multi-channel 6D-SDI coax cable meets the SMPTE ST-2081 6G-SDI Standards to support 6 Gbps and maximum resolutions for 4K video & audio applications up to 30Hz. This cable supports: 1080P (All formats to YUV 4:4:4), 10/12-bit 4Kx2K RAW, 10-bit 4Kx2K YUV 4:2:2.

Features & Benefits

  • Convenient Installation: Only one cable can be installed to send 10 Bit 4:2:2 4K at 30p or 24p & support 6 Gb/s of bandwidth for 6G-SDI
  • Durable Materials: The flexible cable sleeve provides abrasion resistance & its high quality connectors provide strain relief
  • High Quality Signal Transmission: Professional quality 4K, 75 ohm BNC connectors for proper 6G performance
6G SDI
Rating Type Environment Tech Data
Ultra-miniature Riser179DT
Mini RG-59 Riser1855A
Plenum1855P
RG-59 Riser1505A
Plenum1506A
Flexible1505F
6.0 GHz RG-6 Riser1694A
Plenum1695A
Flexible1694F
Riser/Waterblock1694SB
Riser1794A
RG-11 Riser7731A
Plenum7732A
Riser/Waterblock7731SB
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase