Ladder Racks
Features & Benefits
- Support Any System Design: We offer a complete line of ladder-rack runways and accessories available in Universal, Telco and UL styles
- Maximize Bandwidth & Density: Ladder Racks are a perfect complement to Belden cables, creating an end-to-end solution
- Increase Safety: The patent-pending Quick-Bond Splice Kit allows sections of runway to be electrically bonded without a bonding strap
-
TECHNICAL DETAIL
-
Product Listing
Universal-style 250 cable runway. The maximum load capacity when supported every 5' with minimal deflection is 132 lbs/ft. Welded steel tubing construction, individually boxed. Overall length: 10'. Side stringer: 1.5" x 0.375" x 0.065". Cross member: 1.5" x 0.375" x 0.065" welded at 12" intervals. Available in black or white powder-coated finish.
Telco-style 252 cable runway. The maximum load capacity when supported every 5' with minimal deflection is 132 lbs/ft. Welded steel tubing construction, individually boxed. Overall length: 10'. Side stringer: 1.5" x 0.375" x 0.065". Cross member: 0.5" x 1" x 0.065" welded at 9" intervals. Available in black or white powder-coated finish.