Product Number: 9251

52 Ohm, RG8, 13 AWG, CMX

RG-8/U type, 13 AWG stranded (7x21) .085" bare copper conductor, polyethylene insulation, bare copper braid shield (95% coverage), non-contaminating PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
13 7x21 BC - Bare Copper 0.085 in 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PE - Polyethylene 0.285 in 0.285 in

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride (Non-Contaminating) 0.405 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
1.9 Ohm/1000ft 1.9 Ohm/1000ft 1.2 Ohm/1000ft 1.2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
28.5 pF/ft

Inductance

Nominal Inductance
0.079 µH/ft

Impedance

Nominal Characteristic Impedance
52 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.2 dB/100ft
10 MHz 0.6 dB/100ft
50 MHz 1.3 dB/100ft
100 MHz 1.9 dB/100ft
200 MHz 2.8 dB/100ft
400 MHz 4.2 dB/100ft
700 MHz 5.9 dB/100ft
900 MHz 6.9 dB/100ft
1000 MHz 7.4 dB/100ft
4000 MHz 23.2 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.54 ns/ft 66%

Voltage

Non-UL Voltage Rating UL Voltage Rating
3700 V RMS 150 V RMS
30 V RMS (UL AWM Style 1354)

UL Temp Rating

60°C

Operating Temperature Range

-40°C To +80°C

Bulk Cable Weight

105 lbs/1000ft

Max. Pull Tension

190 lbs

Min. Bend Radius/Minor Axis

4 in

NEC/(UL) Compliance

CMX

CEC/C(UL) Compliance

CMX

UL AWM Style Compliance

AWM 1354 (30 V 60°C)

RG Type

8

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL Flammability

VW-1

UL voltage rating

150 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9251 010500 Black Reel 500 ft 612825225782
9251 0101000 Black Reel 1,000 ft 612825225775