Product Number: 9L26034

Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, #26-34c, PVC Ins

Flat Gray Ribbon Cable .050" Pitch, 9L260XX Series, 34 Conductor, 26 AWG (7x34) Tinned Copper, PVC Insulation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors

Conductor

AWG Stranding Material
26 7x34 TC - Tinned Copper

Conductor Count

34

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.010 in

Color Chart

Color
Gray

Table Notes

First Conductor has Blue Stripe

Conductor Spacing Center-Center

.050 +/- .002 in

Conductor Spacing Center-Center Outside

1.650 +/- .011 in

OuterJacket1, Nominal Width

1.700 +/- .011 in

OuterJacket1, Nom Thick Flat Section

0.039 in

Conductor DCR

Nominal Conductor DCR
43 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor
@ 1 kHz (GSG) 23 pF/ft
@ 1 MHz (GS) 11 pF/ft
@ 1 MHz (GSG) 18 pF/ft

Min Insulation Resistance

10,000 MOhm

Inductance

Element Nominal Inductance
@ 1 MHz (GS) 0.23 µH/ft
@ 1 MHz (GSG) 0.15 µH/ft

Impedance

Nominal Balanced Characteristic Impedance Description Nominal Characteristic Impedance Nominal Characteristic Impedance Description
(GS) 135 Ohm (GS)
(GSG) 90 Ohm (GSG)

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
10 MHz 3.9 dB/100ft
20 MHz 6.4 dB/100ft
30 MHz 8.7 dB/100ft
40 MHz 13 dB/100ft
50 MHz 16.9 dB/100ft
60 MHz 20.1 dB/100ft
70 MHz 22.5 dB/100ft
80 MHz 23.9 dB/100ft
90 MHz 25.1 dB/100ft
100 MHz 26.4 dB/100ft

Table Notes

GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.48 ns/ft 68%

Unbalanced Crosstalk

Element Typical Unbalanced NEXT % Typical Unbalanced FEXT % Typical Cross Talk Pulse Rise Time (ns)
10 ft. sample length 5.2 6.2 3 ns
10 ft. sample length 4.2 5 5 ns
10 ft. sample length 3.3 3.8 7 ns

Current

Max. Recommended Current [A]
1.5 Amps per Conductor at 20ºC

Voltage

Dielectric Withstand Voltage UL Voltage Rating
2000 V 300 V

Operating Temperature Range

-40°C to +105°C

Bulk Cable Weight

56 lbs/1000ft

Min Bend Radius (Overall Cable)

2.4

Min. Bend Radius/Minor Axis

0.5 in

UL AWM Style Compliance

AWM 2651

CSA AWM Compliance

I A

EU Directive Compliance

Yes

EU CE Mark

Yes

CA Prop 65 (CJ for Wire and Cable)

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

VW-1

UL voltage rating

300 V

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.327 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.327 Revision Date: 02-03-2025

Part Numbers

Item # Color Length UPC
9L26034 008H100 Gray 100 ft 612825221562

Resources

Resources