Product Number: FX Brilliance OM3 LC

FX Brilliance OM3 LC Connector

FX Brilliance Universal LC Field Installable Connector, Multimode, OM3-OM4, Aqua Housing, 1/Pack, with support for 250 um (using Breakout kit), 900 um, 2 mm and 3 mm fiber (using jacketed boots). Includes 900 um boot, other accessories (Breakout Kit & jacketed boots) sold separately.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OM3

Weight

0.003 kg

Mechanical Specifications

Test TIA 568.3-D (MM)
Intermateability Requirement Compliant with TIA/EIA-604-10A (FOCIS 10)
Operating Temp Range -40°C to +75°C
Storage Temp Range -40°C to +60°C
Durability 500 cycles, less than 0.2 dB change, FOTP-21

Maximum Insertion Loss

0.50 dB

Typical Insertion Loss

0.20 dB

Minimum Reflectance @ 1550nm

-30 dB

Mechanical Tests

Description

Termination Style

Mechanical

Durabilities@Termination1

500 cycles, less than 0.2 dB change, FOTP-21

Operating Temperature Range

-40°C to +75°C

Storage Temperature Range

-40°C to +60°C

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic Opaque
Connector Body Plastic Aqua
Ferrule Ceramic

TIA/EIA Compliance

TIA 568-C.3

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA

Included Parts

900 µm boot, protective ferrule cap

Related Parts

FX Brilliance Precision Installation Kit, Boots for 2mm and 3mm Jacketed Fiber, 250µm to 900µm break out kits.

Packaging

Individually packaged in a sealed plastic bag. Twenty-five (25) connectors come in a dust and moisture resistant blister package.

Notes

Refer to Installation Guide PX105234 for installation procedures. Fiber can be reterminated up to 5 times with the same connector.

Update and Revision

Revision Number: 0.114 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.114 Revision Date: 02-12-2025