Product Number: FD4D002L9

Indoor/Outdoor LSZH/Riser OM4 Distribution 2 Fibers

FX Indoor/Outdoor OM4 Distribution Tight Buffer 2 Fibers LSZH Non-Unitized Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Buffer Material

LSZH - Low Smoke Zero Halogen

Buffer Diameter

900 µm

Fiber Count

2

Fiber Color Coding

TIA-598-D

Cable Core Waterblocking

Waterblocking Aramid Yarns

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.184 in (4.7 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

13 lbs/kft (19 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

Update and Revision

Revision Number: 0.118 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.118 Revision Date: 11-09-2022

Part Numbers

Item # Color UPC
FD4D002L9 Black 612825380917