Product Number: FISD036PK

Indoor Plenum OS2 Distribution 36 Fibers

FX Indoor OS2 Distribution Tight Buffer 36 Fibers OFNP Sub-Units (12F) Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 µm

Fiber Count

36

Fiber Color Coding

TIA-598-D

Number of Active Subunits

3

Fibers Per Subunit

12

Subunit Diameter

0.220 in (5.6 mm)

Subunit Color

Yellow

Subunit Strength Members

Aramid yarns

Central Strength Member

GRP

Core Wrap

Nomex Tape

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.599 in (15.2 mm)

Color

Yellow

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 50,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

117 lbs/kft (175 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-83-596

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

Update and Revision

Revision Number: 0.245 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.245 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type UPC
FISD036PK Yellow Reel 612825372653