Product Number: GVMTA08

Universal (not long. watertight)tight buffered distribution cable LSZH jacket 8f SM OS2 G.652.D & G.657.A1. CPR Dca.

Universal (Indoor/Outdoor) dry core (not longitudinal watertight) tight buffered optical fiber distribution cable with Low Smoke Zero Halogen outer jacket. 8 fibers SM OS2 G.652.D & G.657.A1. CPR Euroclass Dca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Not suitable for blown installation.

Fiber Type

OS2

Fiber Grade Acc to ITU-T

G.652D & G.657A1

Fiber Buffer Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Fiber Buffer Construction

Tight

Fiber Buffer Diameter

0.9 mm

Fiber Count

8

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black

Cable Core Water Blocking

Waterblocking Glass Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Optical Characteristics

Wavelength 1310 nm 1550 nm 1625 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km 0.30 dB/km

Mechanical Tests

Description Tested Standard According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 IEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 IEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 IEC 60794-2-20
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 IEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 IEC 60794-2-20

Minimum Bend Radius During Installation

102 mm

Minimum Bend Radius During Operation

51 mm

Max. Tensile Strength During Installation

900 N (200 lbf)

Max. Tensile Strength During Operation

300 N (67 lbf)

Bulk Cable Weight

24 kg/km (16 lbs/1000ft)

Installation Temperature Range

-5 °C to +50 °C

Operating Temperature Range

-30 °C to +70 °C

Storage Temperature Range

-30 °C to +70 °C

Environmental Suitability

Indoor/Outdoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Dca-s2,d1,a1

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.78 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.78 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length
GVMTA08.002100 Black Reel 2,100 m
GVMTA08.004100 Black Reel 4,100 m