Product Number: TF-3D9-012-RI5

Factory, In+Outdoor, DN, OM3, 12f, Non-Unit, AIA, Dbl Jkt - PVC, OFCR, Ozone-UV-Oil Res

Factory Grade, Indoor/Outdoor, Distribution, OM3, 12 Fibers, Non-Unit 900um, Aluminum Interlock Armor, Double Jacket - PVC, OFCR, Ozone-UV-Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Type

OM3

Fiber Core Diameter

50 µm

Fiber Diameter

250 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Strength Member

Waterblocking Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nom. Diameter

1.086 in (27.6 mm)

Color

Black

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.530 in (13.5 mm)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 550
10 Gigabit Ethernet Performance 300 m --
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1335 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

142 lbs/kft (211 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

OFCR, FT4

ICEA Compliance

S-104-696

Notes

Ozone, Hydraulic fluid resistant

Update and Revision

Revision Number: 0.22 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.22 Revision Date: 11-14-2022


Part Numbers

Item # Color Putup Type
TF-3D9-012-RI5N Black Reel