Product Number: TM-3D9-006-LBA

Marine, In+Outdoor, DN, OM3, 6f, Non-Unit, BBA, Dbl Jkt - LSZH, OFCR-ST1, ABS

Marine Grade, Indoor/Outdoor, Distribution, OM3, 6 Fibers, Non-Unit 900um, Bronze Braid Armor, Double Jacket - LSZH, OFCR-ST1, ABS Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Buffer Material

LSZH - Low Smoke Zero Halogen

Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Strength Member

Waterblocking Aramid Yarns

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.240 in (6.1 mm)

Color

Black

Number of Ripcords

1

Armor Type and Material

BBA - Bronze Braid Armor

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.395 in (10.0 mm)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 m 550 m
10 Gigabit Ethernet Performance 300 m -
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

104 lbs/kft (155 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

OFCR-ST1, FT4

ICEA Compliance

S-104-696

IEEE Compliance

IEEE 45, IEEE 1580 (braid only)

Marine Compliance

ABS

Update and Revision

Revision Number: 0.18 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.18 Revision Date: 11-14-2022


Part Numbers

Item # Color Putup Type
TM-3D9-006-LBAN Black Reel