Product Number: 9207NH

100Ω Twinax, 1 Pr #20 Str-1c TC/1c BC, PE Jkt, Duofoil®+TC Braid, LSZH Jkt, IEC-60332-3C

20 AWG stranded (7x28) one tinned copper conductor, one bare copper conductor, polyethylene insulation, polyethylene inner jacket, Duofoil® (100% coverage) plus a tinned copper braid shield (85% coverage), LSZH outer jacket, Flame resistance IEC 60332-3C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Twinaxial instrumentation and computer cable; For data transmission applications

Conductor

Element AWG Stranding Material No. of Conductors
Insulated Conductor(s) A 20 7x28 BC - Bare Copper 1
Insulated Conductor(s) B 20 7x28 TC - Tinned Copper 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Element Material Nominal Diameter Diameter +/- Tolerance
Insulated Conductor(s) A PE - Polyethylene 2.11 mm 0.08 mm
Insulated Conductor(s) B PE - Polyethylene 2.11 mm 0.08 mm

Color Chart

Number Color
Insulated conductor A Clear
Insulated conductor B Clear

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil
Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 85% 9 / 23 / 9 µm
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.6 mm 0.89 mm

Cabling

Description
2 wires twisted to cable core

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
31.2 Ohm/km 6.6 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
47.6 pF/m 75.5 pF/m

Inductance

Nominal Inductance
0.51 µH/m

Impedance

Nominal Characteristic Impedance
100 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.98 dB/100m
10 MHz 3.94 dB/100m
50 MHz 9.19 dB/100m
100 MHz 13.45 dB/100m
200 MHz 21 dB/100m
400 MHz 33.46 dB/100m

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
510 ns/ft 66%

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

ASTMD741

Min. Bend Radius During Installation

86 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.252 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.252 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
9207NH.00100 Black Reel 100 m 8719605020222
9207NH.00152 Black Reel 152 m 8719605020246
9207NH.00305 Black Reel 305 m 8719605020253
9207NH.00500 Black Reel 500 m 8719605020260
9207NH.001000 Black Reel 1,000 m 8719605020239
9207NH.01250 Gray Reel 250 m 8719605020284
9207NH.011000 Gray Reel 1,000 m 8719605020277