Product Number: DHIP182U4D06J

Indoor Digital Electricity Hybrid Cable, OM4, 6 Distribution Fibers, #18-2pr, CL4P-OF, CMP-OF

Indoor Digital Electricity Hybrid Cable, OM4, 6 Distribution Fibers, 4.5mm Sub-unit, 2- 18 AWG Pairs, Class 4, Plenum

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fault Managed Power Systems (FMPS), Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras), Power over long distances

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Buffer Material

PVC - Polyvinyl Chloride

Fiber Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Code

TIA-598-D

Fiber SubUnit Strength Members

Aramid yarns

Fibers Per Subunit

6

Nominal Jacket Diameter

0.180 in. (4.6 mm)

Jacket Color Fiber Unit

Erika Violet

AWG Size

18

Number of Strands

19x30

Conductor Type

TC - Tinned Copper

Number of Pairs

2

Insulation Material

PVC

Nom. Insulation Diameter

0.076 in. (1.9 mm)

Nom. Capacitance Cond-to-Cond

30 pF/ft @ 10 kHz

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.430" (10.9mm)

Outer Jacket Color

Apple Green

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

67 lbs/kft (100 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65

NEC / UL Compliance

CL4P-OF-FMP (2.0A), CMP-OF

ICEA Compliance

S-120-742

TIA/EIA Compliance

ICEA S-120-742

Update and Revision

Revision Number: 0.131 Revision Date: 11-27-2023

Update and Revision

Revision Number: 0.131 Revision Date: 11-27-2023