Product Number: macmon SwitchViewer

macmon SwitchViewer add-on for additional funktions e.g. central network device login as of 50 nodes.

Network management functions such as reading and providing the serial numbers of network devices for import or synchronization with existing CMDBs or asset management systems are possible.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Configuration functions

Enables configuration and display of interface graphics and addtional information. Central authentications of e.g. switch logins can be configured and performed. This is based on RADIUS and TACACS+.

Alarm and event actions

Alarm, configuration and event logging. Alarm and event actions such as email, SMS, syslog, SNMP trap, REST API calls, start scripts.

Event generation

Network monitoring (polling), NAC enforcement (SNMP, etc.), NAC authentications (MAB, 802.1X, RADIUS in general), REST API calls (e.g. third party solutions), agent data, internal processes, guest portal.

Monitoring

Enhancement of some readout methods (serial number, software version admin speed, VLAN mode). Displays a graphical interface overview. Enables authentication funtionalities that are not NAC related (like switch login, VPN authentications, RADIUS health checks, ...).

Topology recognition

Topology recognition is based on LLDP (Link Layer Discovery Protocol, IEEE802.1AB)

Operating system

Debian-based virtual Appliance provided with macmon NAC

Browser

Microsoft Edge, Google Chrome, Mozilla Firefox

Processor

4 virtual CPU's (can be extended)

Hard disk space

250 GB

RAM

8 GB (can be extended to fit large network sizes)

Network

Ethernet network with TCP/IP protocol stack. Supports multiple network cards. IPv4 support and the appliance supports IPv6.

ActiveX Control

Web Graphical User Interface

Supported protocols

SNMPv1, SNMPv2c, SNMPv3, RADIUS, Syslog, HTTPS, SSH, Telnet, ICMP, DNS, DHCP, WMI, IF-MAP, SMTP

Manual and help texts

English, German

Menus and dialogs

English, German

Modules and components

Additional readout methods and method capabilities. Graphical interface overview. Central network device login functionality.

Scope of delivery

Software download + Access to functionality under licensing model

Product Documentation

Comes with the product download archive and is accessible in the help section of the macmon NAC GUI.

Update and Revision

Revision Number: 0.20 Revision Date: 04-02-2025

Update and Revision

Revision Number: 0.20 Revision Date: 04-02-2025

Part Numbers

Item # Type
BESVI-SUB-000050 macmon SwitchViewer 50 to 149 nodes
BESVI-SUB-000150 macmon SwitchViewer 150 to 249 nodes
BESVI-SUB-000250 macmon SwitchViewer 250 to 399 nodes
BESVI-SUB-000400 macmon SwitchViewer 400 to 649 nodes
BESVI-SUB-000650 macmon SwitchViewer 650 to 849 nodes
BESVI-SUB-000850 macmon SwitchViewer 850 to 999 nodes
BESVI-SUB-001000 macmon SwitchViewer 1000 to 1999 nodes
BESVI-SUB-002000 macmon SwitchViewer 2000 to 3499 nodes
BESVI-SUB-003500 macmon SwitchViewer 3500 to 4999 nodes
BESVI-SUB-005000 macmon SwitchViewer 5000 to 9999 nodes
BESVI-SUB-010000 macmon SwitchViewer 10.000 to 19.999
BESVI-SUB-020000 macmon SwitchViewer 20.000 to 49.999
BESVI-SUB-050000 macmon SwitchViewer 50.000 to 99.999
BESVI-SUB-100000 macmon SwitchViewer from 100.000 nodes