Product Number: 9920

Lead Wire, #20 Str TC, PVC Ins, AWM 1007 AWM 1569

Low Temp Plastic Lead Wire, 20AWG (10x30) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

AWG Stranding Material No. of Conductors
20 10x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness Min. Average Wall Thickness
PVC - Polyvinyl Chloride 0.067 in 0.016 in 0.015 in

Color Chart 2

Number
6

High Frequency (Nominal/Typical)

Nom. Insertion Loss
6.1 dB/100m
6.1 dB/100m
6.1 dB/100m

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

105°C

UL Temperature Rating

105°C

Bulk Cable Weight

4.9 lbs/1000ft

Minimum Minor Axis Bend Radius

0.28 in

Dimensions

Length
6.1

UL Rating

300V RMS, 80°C and 300V, 105°C

UL AWM Style Compliance

AWM 1007, AWM 1569

CSA Rating

300V RMS, 105°C

CSA Type

TRSR-64

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.379 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.379 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9920 0101000 Black Reel 1,000 ft 612825262862
9920 0131000 Blue, Dark Reel 1,000 ft 612825262886
9920 0135000 Blue, Dark Reel 5,000 ft 612825262893
9920 0061000 Blue, Light Reel 1,000 ft 612825262831
9920 0081000 Gray Reel 1,000 ft 612825262848
9920 0021000 Red Reel 1,000 ft 612825262817
9920 0091000 White Reel 1,000 ft 612825262855
9920 0041000 Yellow Reel 1,000 ft 612825262824