Product Number: 50106ASFR

BELDEN Industrial Ethernet CAT6A cable, S/FTP, LSZH, Anti Rodent, Anti Termite, 4 Pair, AWG 23,Indoor

BELDEN Industrial Ethernet CAT6A, S/FTP, 4x2x 23AWG, Solid Bare Copper Conductors, Foam Polyolefin Insulation, Individually foil shielded pairs & Overall tinned copper braid shield, LSZH Jacket, Anti Rodent & Anti Termite cable.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Ethernet: 10GBase-T, 100Base-TX, 1000Base-T

Conductor

Element Size Stranding Class Material
Pair(s) 23 AWG Class 1 BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PO - Polyolefin (Foam) 1.35 mm (0.0531 in) White, Blue, Orange, Green, Brown

Inner Shield

Element Shield Type Material
Pair(s) Tapes (Each Pair) Bi-Laminate (Alum+Poly)

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 30%

Outer Jacket

Material Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) Yes

Overall Cable Diameter (Nominal)

7.8 ± 0.3 mm

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
95 Ω/km @ 20°C 100 Ohm

Table Notes

Nominal Velocity of Propagation: 0.77

High Frequency

Frequency Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB] Min. Coupling Attenuation [dB]
1 2.1 75.3 72.3 73.2 70.2 68 65 20 67 67 40 35
4 MHz 3.8 66.3 63.3 62.5 59.5 56 53 23 67 66.2 34 23
10 MHz 5.9 60.3 57.3 54.4 51.4 48 45 25 67 58.2 30 15
16 MHz 7.5 57.2 54.2 49.7 46.7 43.9 40.9 25 67 54.1 28 10.9
31.3 MHz 10.5 52.9 49.9 42.4 39.4 38.1 35.1 23.6 67 48.3 25.1 5.1 55
62.5 MHz 15 48.4 45.4 33.4 30.4 32.1 29.1 21.5 65.6 42.3 22 55
100 MHz 19.1 45.3 42.3 26.2 23.2 28 25 20.1 62.5 38.2 20 55
125 MHz 21.5 43.8 40.8 22.3 19.3 26.1 23.1 19.4 61 36.3 19 53
200 MHz 27.6 40.8 37.8 13.2 10.2 22 19 18 58 32.2 17 49
250 MHz 31.1 39.3 36.3 8.2 5.2 20 17 17.3 56.5 30.2 16 47
350 MHz 37.3 37.1 34.1 17.1 14.1 17.3 54.3 27.3 44
500 MHz 45.3 34.8 31.8 14 11 17.3 52 24.2 41

Transfer Impedance

Frequency Max. Transfer Impedance
1 50
10 100
30 200
100 1000

Voltage

Voltage Rating Breakdown Voltage
72 V DC 2500V DC/2Sec.

Temperature

Operating Storage
-30°C to + 60°C -20°C to + 50°C

Bend Radius

Installation Min.
62.4 mm (2.46 in)

Bulk Cable Weight

67 kg/km (45 lbs/1000ft)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801 Ed. 2.0:2002/A2:2010/C1:2011<multisep/>IEC 61156-5, IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.13 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.13 Revision Date: 04-29-2024