Product Number: TT-SBB-012-LNN

Transit, In+Outdoor, BO, OS2, 12f, Subunit 2.0mm, Sgl Jkt - LSZH, OFNR-ST1

Transit Grade, Indoor/Outdoor, Breakout, OS2, 12 Fibers, Subunits 2.0mm 900um, Single Jacket - LSZH, OFNR-ST1

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Breakout Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Buffer Material

LSZH - Low Smoke Zero Halogen

Buffer Diameter

900 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Fibers Per Subunit

1

Subunit Diameter

0.078 in (2.0 mm)

Subunit Color

Yellow

Subunit Strength Members

Waterblocking Aramid Yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking Tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.540 in (13.7 mm)

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m -
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1335 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

125 lbs/kft (300 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR-ST1, FT4

ICEA Compliance

S-104-696

Other Standard Compliance(s)

NFPA 130, NFPA 502

Update and Revision

Revision Number: 0.31 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.31 Revision Date: 11-14-2022

Part Numbers

Item # Color Putup Type
TT-SBB-012-LNNN Black Reel