Product Number: AP-MNT-OUT-H

Dragonfly Outdoor AP Down-tilt Mounting Kit for DAP645

Outdoor AP Mounting kit for DAP645, haning installation

  • Availability:
    Asia Pacific
  • Status:
    Active
AP-MNT-OUT-H

Specifications

Type

AP-MNT-OUT-H

Name

AP-MNT-OUT-H

Description

Dragonfly Outdoor AP Down-tilt Mounting Kit for DAP645

Operating temperature

-40-+65 °C

Minimum Storage Temperature

-40°C to +85 °C

Overall Width

160 mm

Overall Height

128 mm

Depth

280 mm

Weight

1.02 kg

Mount Type

Down-Tilt Mount

Scope of delivery

Mounting Bracket (D1) x 1; Mounting Bracket (D2) x 1; Mounting Bracket (D3) x 1; Spacing Tube x 1; Screw bolt (M8 x 65) x 1; Screw bolt (M8 x 25) x 1; Screw bolt (M6 x 12) x 3; Spring washer Φ8 x 2; Spring washer Φ6 x 3; Screw nut M8 x 2; Locknut M8 x 2; Hose clamp x 2; Expansion bolt (M6 x 60) x 4

Update and Revision

Revision Number: 0.10 Revision Date: 05-16-2024

Update and Revision

Revision Number: 0.10 Revision Date: 05-16-2024