Product Number: 1266A

Audio Cable, #22-2c, TC, O/A Foil, CM

Audio Cable, CM-Rated, 2-22 AWG stranded tinned copper conductors with polypropylene insulation, Beldfoil® shield, drain, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Size Stranding Material
22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.01 in (0.25 mm) 0.0485 in (1.23 mm) Black & Red

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.02 in (0.51 mm) 0.143 in (3.63 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
15 Ohm/1000ft 30 pF/ft (98 pF/m) 54 pF/ft (180 pF/m) 55 Ohm 66% 2.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

14 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Unique design features lower capacitance and greater flexibility than standard audio pair constructions.

Update and Revision

Revision Number: 0.420 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.420 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1266A 0101000 Black Reel 1,000 ft 612825110040 C
1266A 010U1000 Black UnReel 1,000 ft 612825110033
1266A 006U1000 Blue, Light UnReel 1,000 ft 612825109990
1266A 001U1000 Brown UnReel 1,000 ft 612825109945
1266A 008U1000 Gray UnReel 1,000 ft 612825110019
1266A 005U1000 Green, Dark UnReel 1,000 ft 612825109983
1266A 003U1000 Orange UnReel 1,000 ft 612825109969
1266A 002U1000 Red UnReel 1,000 ft 612825109952
1266A 007U1000 Violet UnReel 1,000 ft 612825110002
1266A 009U1000 White UnReel 1,000 ft 612825110026
1266A 004U1000 Yellow UnReel 1,000 ft 612825109976