Product Number: 8725

Audio, Control and Instrumentation Cable, 4 Pr #20 Str TC, Ind. Shielded, PVC Jkt, CM

Audio, Control & Instrumentation Cable, 4 Pair 20 AWG (7 x 28) Tinned Copper, PP Insulation, Individually Foil Shielded, PVC Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.015 in (0.38 mm) 0.068 in (1.7 mm) Red & Black, Green & White, White/Red Stripe & White/Black Stripe, White/Green Stripe & White/Yellow Stripe

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC Indiv foil tape w/Shorting fold and polyester tape over each pair

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.030 in (0.76 mm) 0.336 in (8.53 mm)

Overall Cable Diameter (Nominal)

0.336 in (8.53 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Pair(s) 11.3 Ohm/1000ft 18.38 Ohm/1000ft (60.30 Ohm/km) 27 pF/ft (89 pF/m) 49 pF/ft (160 pF/m) 56 Ohm 3.04 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
400 V

Temperature

UL Temperature Operating
105°C -40°C to +105°C

Bend Radius

Stationary Min. Installation Min.
4.0 in (100 mm) 4.0 in (100 mm)

Max. Pull Tension

109.9 lbs (49.85 kg)

Bulk Cable Weight

69 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

VW-1

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.452 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.452 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8725 060500 Chrome Reel 500 ft 612825214663 C
8725 0601000 Chrome Reel 1,000 ft 612825214625 C