Product Number: 1325A

Security & Sound, 2 Pr #22 Str TC, Ind. Foil Shielded, Flamarrest® Jkt, CMP

Security, Speaker & Control, 2 Pair 22 AWG (7 x 30) Tinned Copper, Flamarrest® Insulation, Individually Foil Shielded, Flamarrest® jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Sound and Audio Systems, Intercom and PA Systems, Security Systems, Power-Limited Control Systems

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.0095 in (0.24 mm) 0.048 in (1.2 mm) Black & Red, White & Green

Inner Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC each pair Individually taped - Foil out

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.014 in (0.36 mm) 0.158 in

Overall Cable Diameter (Nominal)

0.158 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Max. Current
18.2 Ohm/1000ft 15 Ohm/1000ft (49 Ohm/km) 34 pF/ft (110 pF/m) 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.58 in (40.1 mm) 1.58 in

Max. Pull Tension

31.2 lbs (14.2 kg)

Bulk Cable Weight

19 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8723

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1325A 010500 Black Reel 500 ft 612825377023
1325A 010Z500 Black ReelTuff Box 500 ft 612825435389
1325A 0101000 Black Reel 1,000 ft 612825111931
1325A 010Z1000 Black ReelTuff Box 1,000 ft 612825423577
1325A D151000 Blue Reel 1,000 ft 612825111900 C
1325A D15Z1000 Blue ReelTuff Box 1,000 ft
1325A 009500 White Reel 500 ft 612825111924
1325A 0091000 White Reel 1,000 ft 612825111917
1325A 009Z1000 White ReelTuff Box 1,000 ft 612825423560