Product Number: 5000UP

Audio Cable, 2 Conductor 12 AWG, BC, Unshielded, CL3

Audio Cable, Rated-CL3, 2-12 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 AWG 65x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.023 in (0.58 mm) 0.138 in (3.51 mm) Black, White

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.312 in (7.92 mm) Yes

Overall Cable Diameter (Nominal)

0.312 in (7.92 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 1.56 Ohm/1000ft 32 pF/ft (100 pF/m) 30 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CL3)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.1 in (79 mm) 3.1 in (79 mm)

Max. Pull Tension

169 lbs (76.7 kg)

Bulk Cable Weight

59 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 UL loading , FT4, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL3

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
5000UP 010500 Black Reel 500 ft 612825436508
5000UP 010U500 Black UnReel 500 ft 612825433460
5000UP 0101000 Black Reel 1,000 ft 612825154754 C
5000UP D15500 Blue Reel 500 ft 612825336327 C
5000UP D151000 Blue Reel 1,000 ft 612825154679
5000UP 008500 Gray Reel 500 ft 612825154723 C
5000UP 0081000 Gray Reel 1,000 ft 612825154693
5000UP 0051000 Green, Dark Reel 1,000 ft 612825154686 C
5000UP 009U500 White UnReel 500 ft 612825154747
5000UP 0091000 White Reel 1,000 ft 612825154716