Product Number: 5200UH

Security & Sound, 2 Conductor 16 AWG, TC, Riser

Security & Commercial Audio Cable, 2 Conductor 16 AWG stranded (19x29) tinned copper conductors with polyolefin insulation, Riser, PVC jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.075 in (1.9 mm) Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.184 in Yes

Overall Cable Diameter (Nominal)

0.184 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.2 Ohm/1000ft 23 pF/ft (75 pF/m) 6.25 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.84 in (46.7 mm) 1.84 in

Max. Pull Tension

80 lbs (36 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6200UH

Update and Revision

Revision Number: 0.244 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.244 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
5200UH 0101000 Black Reel 1,000 ft 612825157526
5200UH 010U1000 Black UnReel 1,000 ft 612825157595
5200UH 008500 Gray Reel 500 ft 612825157472
5200UH 008U500 Gray UnReel 500 ft 612825157519
5200UH 0081000 Gray Reel 1,000 ft 612825157502
5200UH 008U1000 Gray UnReel 1,000 ft 612825157489
5200UH 009U1000 White UnReel 1,000 ft 612825157533